Select Your Country

Go to global website

ShieldScan Glas Door Set Mounting KitShieldScan Accessory

Mounting kit for glass doors for ShieldScan

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ShieldScan Glas Door Set

Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
MaterialPolycarbonate (PC)
Mass59.8 g
Dimensions
Height16.2 mm
Width90 mm
Length255 mm
Scope of deliveryConnection cable , Cable protection cover , Self-adhesive sensor mounting
SeriesShieldScan
General Notes