Select Your Country
NBB3-V3-Z4-3G-3D Inductive Sensor
Key Benefits at a Glance
- 3 mm flush
- 2-wire DC
- 60 V DC output
- Switching status indicator, yellow LED
- ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB3-V3-Z4-3G-3D
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 3 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.4 mm |
| Actual operating distance | sr | 2.7 ... 3.3 mm typ. |
| Reduction factor rAl | 0.45 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.8 | |
| Reduction factor rBrass | 0.5 | |
| Output type | 2-wire |
| Operating voltage | UB | 5 ... 60 V DC | |||
| Switching frequency | f | 0 ... 2000 Hz | |||
| Hysteresis | H | typ. 0.2 mm | |||
| Reverse polarity protection | reverse polarity protected | ||||
| Short-circuit protection | no | ||||
| Inductive overvoltage protection | yes | ||||
| Voltage drop | Ud | ≤ 4 V | |||
| Voltage drop at IL | |||||
| |||||
| Operating current | IL | 4 ... 100 mA | |||
| Lowest operating current | Im | 4 mA | |||
| Off-state current | Ir | 0.4 ... 0.55 mA typ. 0.46 mA | |||
| Time delay before availability | tv | ≤ 1 ms | |||
| Switching state indicator | LED, yellow | ||||
| MTTFd | 1552 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| IECEx approval | ||||||||
| ||||||||
| ATEX approval | ||||||||
| ||||||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||
| CCC approval | ||||||||
| ||||||||
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 10 g | |||||||||||||||||||||||||
| Tightening torque, fastening screws | ≤ 0.4 Nm | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




