Select Your Country
SJ2-SN-Y70122212 Inductive Slot Sensor
Key Benefits at a Glance
- 2 mm slot width
- SJ2-SN with MOLEX connector
- Ferrous targets
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of SJ2-SN-Y70122212
| Switching function | Normally closed (NC) | |
| Output type | NAMUR with safety function | |
| Slot width | 2 mm | |
| Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
| Reference target | 5 x 8 x 0.5 mm3, Al | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 5000 Hz | ||||||
| Hysteresis | H | with NAMUR switch amplifier: 0.02 mm (e. g. Pepperl+Fuchs KCD2-SR-Ex1.LB) with safety switch amplifier 0.01 mm (e. g. Pepperl+Fuchs KFD2-SH-Ex1) | ||||||
| Suitable for 2:1 technology | yes , with reverse polarity protection diode | |||||||
| Rate of current rise | -11 mA / mm | |||||||
| Current consumption | ||||||||
| ||||||||
| MTTFd | 11800 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) |
| Connection type | flexible leads | |||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||
| Connector | ||||||||||||||||||||
| ||||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Dimensions | ||||||||||||||||||||
| ||||||||||||||||||||
| Note | adjustable stop | |||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




