Select Your Country

Go to global website

MHV-BT-F25/F31 Adapter Plate

Adapter plate for dual sensors F25-/F31 series made of metal

Key Benefits at a Glance

  • Simple mounting
  • All-in-one stainless steel solution
  • Minimal friction due to ball bearing
  • Conforming to standards
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MHV-BT-F25/F31

Suitable sensors and Dual sensors, -F25 series with actuator BT32...
Dual sensors, -F25K series with actuator BT32...
Dual sensors, -F31 series with actuator BT65...
StandardsVDI / VDE 3845
DIN EN ISO 5211
Shaft diameter16 mm
Shaft height20 mm
Mounting hole patternsensor: 30 x 80 mm, M5 screw
mounting bracket: 4 x 50 mm, M6 screw
Materialstainless steel 1.4301 / AISI 304 for plates and sheet metal bending parts
Stainless steel 1.4305 / AISI 303 for shaft
Mounting materialsstainless steel socket cap head screws 4 x M6 x 8 mm
Mass300 g
Dimensions
Height53.5 mm
Width65 mm
Length101.5 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.