Select Your Country

Go to global website

NAN30-L2-U-V1 Inductive Sensor

Inductive distance sensor with analog voltage output

Key Benefits at a Glance

  • Inductive analog sensor
  • Output 0 V ... 10 V
  • Measuring range 0 ... 30 mm
  • Non-flush mountable
  • 4-way LED indicator
  • Sensor head bidirectional and rotatable
  • Quick mounting bracket

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NAN30-L2-U-V1

Output typeAnalog voltage output
Installationnon-flush
Output polarityDC
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
90 mm x 90 mm x 1 mm
Measuring range0 ... 30 mm
Output type3-wire
Operating voltageUB15 ... 30 V
Reverse polarity protectionreverse polarity protected
Short-circuit protectioncurrent limited
Linearity error± 3 % of full-scale value
Temperature drift± 10 % of full-scale value
Repeat accuracy± 1 % of full-scale value
Recovery time≤ 50 ms
No-load supply currentI012 mA
Operating voltage indicatorLED, green
Status indicatorLED, yellow
permanently on: damping element within measuring range
slowly flashing (2 Hz): damping element outside measuring range
fast flashing (10 Hz): fault state
MTTFd854 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output type0 ... 10 V
Slope of output characteristic0.3 mA / mm
Load resistor≥ 500 Ω
Settling time≤ 100 ms
PWIS conformityVDMA 24364-A1/B2/C1/T100°C-W
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi30 V
Rated impulse withstand voltageUimp500 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialPA
Sensing facePA
Degree of protectionIP65 / IP67
Connector
ThreadingM12 x 1
Number of pins4
Mass145 g
Dimensions
Height40 mm
Width40 mm
Length67 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.