Select Your Country
NMB10-18GM55-E2-355MM-4DT06 Inductive Sensor
Inductive sensor
Key Benefits at a Glance
- 10 mm flush
- Stainless steel sensing face
- Increased operating distance
- Deutsch 4-pin, DT04 connector









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NMB10-18GM55-E2-355MM-4DT06
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 10 mm |
| Installation | flush (Requirements: see drawing below) | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 8.1 mm |
| Actuating element | Ferrous and nonferrous targets | |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.25 | |
| Reduction factor r304 | 0.85 | |
| Reduction factor rSt37 | 1 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 0 ... 240 Hz |
| Hysteresis | H | 3 ... 15 typ. 10 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | ≤ 200 mA |
| Off-state current | Ir | 10 µA |
| No-load supply current | I0 | ≤ 10 mA |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| MTTFd | 847 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | fixed cable with plug | |||||||||||||||||||
| Core cross section | 0.5 mm2 | |||||||||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||
| Sensing face | Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||
| Connector | ||||||||||||||||||||
| ||||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Dimensions | ||||||||||||||||||||
| ||||||||||||||||||||
| Mounting | with nuts, M18 | |||||||||||||||||||
| Note | Deutsch connector | |||||||||||||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




