Select Your Country
NO LONGER FOR SALE
VB10-220 Barcode scanner
Barcode scanner
Key Benefits at a Glance
- Small, compact design
- Large reading angle
- High resolution



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of VB10-220
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated visible red light | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Scan rate | 500 s-1 | ||||||||||||||||||||||
| Viewing angle | 52 ° | ||||||||||||||||||||||
| Read distance | 50 ... 220 mm | ||||||||||||||||||||||
| Optical face | frontal | ||||||||||||||||||||||
| Resolution | 0.15 mm ( 6 mils ) | ||||||||||||||||||||||
| Operation indicator | LED red: Power on (POWER ON) , LED yellow: external trigger signal applied (EXT. TRIG.) | |
| Data flow indicator | LED green flashing: Data transfer carried out (TX-DATA) | |
| Function indicator | LED red: signals the successful read-in of a barcode (GOOD READ) |
| Operating voltage | UB | 10 ... 30 V DC |
| Power consumption | P0 | 2 W |
| Interface type | serial RS-232 and RS-485 up to 115.2 kbit/s |
| Input type | External triggering |
| Signal output | 2 outputs programmable | |
| Switching voltage | max. 50 V DC | |
| Switching current | max. 50 mA | |
| Voltage drop | Ud | 0.3 V at load current ≤ 10 mA |
| Directive conformity | EMC Directive 2004/108/EC | |||||||||||||
| Standard conformity | ||||||||||||||
| ||||||||||||||
| Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
| Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
| Relative humidity | 90 % , non-condensing | |
| Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis | |
| Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
| Degree of protection | IP65 | ||||||||||
| Connection | 25-pin Sub-D socket | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 150 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
