Select Your Country
CBN60-FPA-E5-P1A Capacitive Sensor
Key Benefits at a Glance
- Normally open/normally closed mode of operation - programmable wiring
- 60 mm non-flush
- 3-wire DC
- The switching distance can be set over a wide range with the potentiometer









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of CBN60-FPA-E5-P1A
| Switching function | Normally open/closed (NO/NC) selectable through wiring | |
| Output type | PNP | |
| Rated operating distance | sn | 60 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 48.6 mm |
| Output type | 3-wire |
| Installation conditions | |||||||||||
| |||||||||||
| Operating voltage | UB | 10 ... 36 V DC | |||||||||
| Switching frequency | f | 10 Hz | |||||||||
| Hysteresis | H | 1 ... 15 % | |||||||||
| Reverse polarity protection | reverse polarity protected | ||||||||||
| Short-circuit protection | yes | ||||||||||
| Voltage drop | Ud | 0 ... 2.5 V | |||||||||
| Operating current | IL | 0 ... 250 mA | |||||||||
| No-load supply current | I0 | ≤ 20 mA | |||||||||
| Switching state indicator | LED, yellow | ||||||||||
| Potentiometer | sensitivity adjustment |
| Standard conformity | |||||
| |||||
| Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) |
| Connection type | screw terminals | ||||||||||
| Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| |||||||||||
| Housing material | PPE | ||||||||||
| Degree of protection | IP65 | ||||||||||
| Mass | 300 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Scope of delivery | 4 x spring washer 4 x cylinder head screw |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
