Select Your Country

Go to global website

OMH-R1000-03 Deviation Mirror

Deviation mirror

Key Benefits at a Glance

  • Simple and fast mounting
  • 90° beam deflection
  • Can be combined with adjustment device
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R1000-03

Repeat accuracyRThe repeating accuracy of the device used does not change.
Accuracy± 1 mm (This fault is added to the fault in the device used)
Materialhigh-grade steel,
deflector mirror: glass
Massapprox. 165 g
Mountingsensor Mounting accessories included
SeriesR1000
General Notes