Select Your Country

Go to global website

CFP.DZ4.SP Actuator Head (Ex e)

Actuator head - double push button with type of protection Ex e

Key Benefits at a Glance

  • Component for CFP pushbuttons
  • Polyamide
  • Color black
  • Labeling arrow up
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.DZ4.SP

FunctionInsert for Pushbutton
Colorblack
Labeling
Labeling colorwhite
Notespare pushbutton inserts included: red '0', green 'I', black '0', black 'I', black 'II', black 'arrow up', black 'arrow down'
MaterialPolyamide (PA)
Mass0.6 g
Dimensions
Diameter (D)20 mm
Tightening torque2.8 ... 3.4 Nm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*
Optional accessoriesCFP.TP
General Notes