Select Your Country
LB7004E Universal Input/Output
Universal input/output with HART communication and switch-off input
Key Benefits at a Glance
- 4-channel
- Analog input, digital input,
analog output, digital output - Installation in Zone 2 or safe area
- Supply circuit 21.5 V (4 mA)
- HART communication via field bus or service bus
- Simulation mode for service operations (forcing)
- Line fault detection (LFD): one LED per channel
- Permanently self-monitoring
- Output with bus-independent safety shutdown
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of LB7004E
| Occupied slots | 1 |
| Safety Integrity Level (SIL) | SIL 2 |
| Connection | backplane bus | |
| Rated voltage | Ur | 12 V DC , only in connection with the power supplies LB9*** |
| Power dissipation | 2.15 W | |
| Power consumption | 3.3 W |
| Connection | backplane bus | |
| Interface | manufacturer-specific bus to standard com unit |
| Number of channels | 4 | |||||||||||||
| Suitable field devices | ||||||||||||||
| ||||||||||||||
| Field device interface | ||||||||||||||
| ||||||||||||||
| Connection | terminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8- | |||||||||||||
| Transmitter supply voltage | min. 15 V at 20 mA ; 21.5 V at 4 mA | |||||||||||||
| Input resistance | 15 Ω | |||||||||||||
| Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | |||||||||||||
| ||||||||||||||
| HART communication | yes | |||||||||||||
| HART secondary variable | yes | |||||||||||||
| Number of channels | 4 | ||||||||||
| Suitable field devices | |||||||||||
| |||||||||||
| Connection | terminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8- | ||||||||||
| Current | 0 ... 20 mA short-circuit protected | ||||||||||
| Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | ||||||||||
| |||||||||||
| Load | max. 750 Ω at 20 mA | ||||||||||
| HART communication | yes | ||||||||||
| HART secondary variable | yes | ||||||||||
| Watchdog | output off 0.5 s after serious fault | ||||||||||
| Number of channels | 4 | ||||||||||
| Sensor interface | |||||||||||
| |||||||||||
| Connection | terminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8- | ||||||||||
| Line fault detection | can be switched on/off for each channel via configuration tool | ||||||||||
| |||||||||||
| Digital signals (active) | |||||||||||
| |||||||||||
| Number of channels | 4 | ||||||||||
| Suitable field devices | |||||||||||
| |||||||||||
| Connection | terminals 1+, 2-, 3+, 4-, 5+, 6-, 7+, 8- | ||||||||||
| Drive capability | 12 V / 22 mA | ||||||||||
| Internal resistor | Ri | 385 Ω | |||||||||
| Current limit | Imax | 22 mA | |||||||||
| Open loop voltage | Us | min. 22.7 V | |||||||||
| Line fault detection | can be switched on/off for each channel via configuration tool | ||||||||||
| |||||||||||
| Deviation | ||||||||
| ||||||||
| Refresh time | approx. 100 ms (4 channels) | |||||||
| LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1-4) red: line fault (lead breakage or short circuit) , yellow: state of digital I/O (0/1) Configuration LED (AI, AO, DI, DO) white: selected channel mode | |
| Coding | optional mechanical coding via front socket |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21:2007 | |
| Degree of protection | IEC 60529:2000 | |
| Environmental test | EN 60068-2-14:2009 | |
| Shock resistance | EN 60068-2-27:2009 | |
| Vibration resistance | EN 60068-2-6:2008 | |
| Damaging gas | EN 60068-2-42:2003 | |
| Relative humidity | EN 60068-2-78:2001 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 95 % non-condensing | |
| Altitude | max. 2000 m | |
| Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
| Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
| Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
| Degree of protection | IP20 (module) , mounted on backplane | ||||||||||
| Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) | ||||||||||
| Mass | approx. 100 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Certificate | BVS 12 ATEX E 115 X | ||||||||||
| |||||||||||
| Galvanic isolation | |||||||||||
| |||||||||||
| Directive conformity | |||||||||||
| |||||||||||
| ATEX approval | BVS 12 ATEX E 115 X | |||||||
| IECEx approval | ||||||||
| ||||||||
| System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2 or Zone 22) the module must be installed in an appropriate enclosure. | |
| Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
