Select Your Country
F135-M18-E2-IO-V31-V1 Amplifier
Amplifier for inductive sensor kit for connection to inductive sensor head NBN*-F135*-V31/NBN*-F135L*-V31
Key Benefits at a Glance
- The technical data only apply when an inductive sensor head NBN*-F135*-V31/NBN*-F135L*-V31 is connected
- IO-Link Interface for process data, parameterization and diagnosis









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of F135-M18-E2-IO-V31-V1
| Switching function | Normally open/closed (NO/NC) programmable | |
| Output type | PNP | |
| Output polarity | DC | |
| Device type | Amplifier | |
| Output type | 4-wire | |
| Suitable components | for connection of inductive sensor heads of type NBN*-F135*-V31/NBN*-F135L*-V31 |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 30 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.1 µA |
| No-load supply current | I0 | ≤ 40 mA |
| Power consumption | P | ≤ 420 mW |
| Time delay before availability | tv | ≤ 300 ms |
| Status indicator | Dual color-LED, yellow/green SIO mode: yellow = switching state green = power supply on IO-Link mode: see manual |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device profile | Identification and Diagnosis - I&D Smart Sensor - SSP 1.1 | |
| Process data | Input 5 Bit - switching signal 1 Bit - uncertainty indication 1 Bit - status signal 1 Bit - maintenance warning 1 Bit | |
| Vendor ID | 1 (0x0001) | |
| Device ID | 2098689 (0x200601) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 2.3 ms | |
| SIO mode support | yes | |
| Compatible master port type | Class A Class B (use 3-pole adapter or 3-wire cable) |
| Designation | Sync | |
| Input/output type | 1 synchronization connection, bidirectional |
| PWIS conformity | VDMA24364-B1/B2/C1/T50°C-W |
| Standard conformity | ||||||||
| ||||||||
| Protection class | III | |||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |||||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |||||||
| Ambient temperature | 0 ... 70 °C (32 ... 158 °F) | |
| Storage temperature | 0 ... 70 °C (32 ... 158 °F) | |
| Vibration resistance | 30 g |
| Connection type | Connector plug | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 76 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Mounting | amplifier: nuts, M18 | ||||||||||
| Tightening torque | ≤ 30 Nm | ||||||||||
| Default setting | PNP, NO |
| Scope of delivery | 2 self locking nuts in scope of delivery |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




