Select Your Country
NBN25-F135-250-25M-V31 Inductive Sensor Head
Inductive sensor head with rated operating distance 25 mm and 25 m cable, for connection to amplifier F135-M18-E2-IO-V31-V1
Key Benefits at a Glance
- Extremely wide temperature range of the inductive sensor head
0 ... 250 °C (0 ... 482 °F) - 25 m cable between inductive sensor head and amplifier






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN25-F135-250-25M-V31
| Rated operating distance | sn | 25 mm |
| Installation | flush mountable | |
| Assured operating distance | sa | 0 ... 20 mm |
| Actuating element | Steel Fe360 , 75 mm x 75 mm x 1 mm | |
| Reduction factor rAl | 0.7 | |
| Reduction factor rCu | 0.7 | |
| Reduction factor r304 | 0.6 | |
| Reduction factor rBrass | 1.1 | |
| Suitable components | for connection to amplifier F135-M18-E2-IO-V31-V1 |
| PWIS conformity | VDMA24364-B1/B2/C1/T220°C-W |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Various: Listed Accessory | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | 0 ... 250 °C (32 ... 482 °F) Note: M8 connector, 4-pin 0 ... 70 °C (32 ... 158 °F) | |
| Storage temperature | 0 ... 70 °C (32 ... 158 °F) | |
| Vibration resistance | 30 g |
| Connection type | fixed cable with plug | |||||||||||||||||||||||||
| Degree of protection | IP65 | |||||||||||||||||||||||||
| Material | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Connector | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 1100 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




