Select Your Country

Go to global website

R85/85 Reflector

Reflector, round, diameter 82 mm, central mounting hole

Key Benefits at a Glance

  • Reflector suitable for polarization filter light barriers
  • Mounting holes for simple installation
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of R85/85

Effective detection rangeapprox. 12 m
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
MaterialPMMA
Dimensions
Height85 mm
Width85 mm
Depth8.9 mm
Mountingmounting hole
Number of mounting holes4
General Notes