Select Your Country
KCD0-RSH-1.1D.4 Relay Module
Key Benefits at a Glance
- 1-channel signal conditioner
- 24 V DC supply (loop powered)
- Logic input 19 V DC ... 26.5 V DC, non-polarized
- Relay contact output for de-energized to safe function
- Test pulse immunity
- Up to SIL 3 acc. to IEC/EN 61508
- Up to PL e acc. to EN/ISO 13849
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KCD0-RSH-1.1D.4
| Signal type | Digital Output |
| Safety Integrity Level (SIL) | SIL 3 | |
| Systematic capability (SC) | SC 3 | |
| Performance level (PL) | PL e |
| Connection | loop powered | |
| Rated voltage | Ur | 19 ... 30 V DC loop powered |
| Power dissipation | < 1.3 W | |
| Power consumption | < 1.3 W |
| Connection side | control side | |
| Connection | Input terminals 5, 6 ; test input terminals 7, 8, 9, 10 | |
| Pulse/Pause ratio | 150 ms / 150 ms | |
| Test pulse length | max. 4 ms from DO card | |
| Test input | see functional safety manual | |
| Signal level | 0-signal: -5 ... 5 V 1-signal: 19 ... 26.5 V | |
| Rated current | Ir | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
| Connection side | field side | |
| Connection | terminals 1, 2 | |
| Contact loading | 125 V AC/3 A/cos φ 0.7; 30 V DC/3 A resistive load 125 V AC / 1/8 HP | |
| Minimum switch current | 10 mA / 24 V DC | |
| Energized/De-energized delay | 150 ms / 150 ms | |
| Mechanical life | 5 x 106 switching cycles |
| Switching frequency | < 3 Hz |
| Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
| Display elements | LEDs | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Machinery Directive | |||||
| |||||
| Electromagnetic compatibility | NE 21:2017 , EN 61326-3-1:2017 , EN IEC 61326-3-2:2018 | |
| Degree of protection | IEC 60529:2013 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) Observe the temperature range limited by derating, see section derating. |
| Degree of protection | IP20 | |
| Connection | screw terminals | |
| Mass | approx. 100 g | |
| Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2 | |
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



