Select Your Country
ICRPB-8DB9M-PM Breakout BoxRocketPort® EXPRESS
8 DB-9M connectors
Key Benefits at a Glance
- RS-232/422/485 software selectable interfaces
- Communication speeds up to 460 Kbps
- 15 KV surge protection
- DB9 male connectors









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of ICRPB-8DB9M-PM
| UL File Number | E185802 |
| MTBF | 65.9 a |
| Surge protection | 15 KV / 200 A for 1 ns |
| Interface type | Software selectable interfaces: RS-232 , RS-422 , RS-485 | |
| Physical | 8 x DB9 | |
| Supported baud rates | 300 to 460.8 Kbps |
| Electromagnetic compatibility | |||||
| |||||
| RoHS | EN IEC 63000:2018 | ||||
| Electrical safety | CSA C22.2 No. 60950 / UL60950 | |
| Emitted interference | EN 55032:2015 FCC CFR 47, part 15, subpart B: 2017 ICES-003 AS/NZ5 CISPR 32, FCC Part 15 Subpart B Class A | |
| Noise immunity | EN 55035:2017-07 |
| Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
| Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
| Relative humidity | max. 95 % non-condensing | |
| Altitude | 0 ... 3048 m |
| Mass | 411 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Construction type | Metal housing | ||||||||||
| Mounting | panel mount | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


