Select Your Country
OMR60M-R200-2EP-IO-0,3M-V1-L Distance Sensor
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, fixed cable with M12 plug
Key Benefits at a Glance
- Medium design with versatile mounting options
- Space-saving distance sensors in small standardized design
- Measuring method PRT (Pulse Ranging Technology)
- IO-Link interface for service and process data
- Red laser light, laser class 1
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OMR60M-R200-2EP-IO-0,3M-V1-L
| Measuring range | 0.2 ... 60 m | ||||||||||||||||||||||
| Reference target | OFR-500/500 | ||||||||||||||||||||||
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated visible red light | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
| Max. Motion velocity | 10 m/s | ||||||||||||||||||||||
| Diameter of the light spot | < 20 mm at 10 m | ||||||||||||||||||||||
| Ambient light limit | 10000 Lux | ||||||||||||||||||||||
| Resolution | 1 mm | ||||||||||||||||||||||
| Temperature influence | < 0.25 mm/K | ||||||||||||||||||||||
| MTTFd | > 300 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
| Function indicator | LED yellow: constantly on - switch output active constantly off - switch output inactive | |
| Teach-in indicator | Teach-In : LED yellow/green; equiphase flashing; 2,5 Hz Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz | |
| Control elements | Teach-In key | |
| Control elements | 5-step rotary switch for operating modes selection |
| Operating voltage | UB | 10 ... 30 V DC 18 ... 30 V from IO-Link |
| Ripple | 10 % within the supply tolerance | |
| No-load supply current | I0 | < 25 mA at 24 V Operating voltage |
| Protection class | III | |
| Time delay before availability | tv | < 900 ms |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device profile | Identification and Diagnosis - I&D Smart Sensor - SSP 4.2.1 | |
| Process data | Input 6 Byte - measurement value 4 Byte - scaling factor 8 Bit - signal quality 2 Bit - switching signal 1 1 Bit - switching signal 2 1 Bit - diagnosis signals n Bit - additional signals n Bit Output 2 Bit - sensor control function 1 Bit - evaluation control function 1 Bit | |
| Vendor ID | 1 (0x0001) | |
| Device ID | 1121041 (0x111B11) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 4 ms | |
| SIO mode support | yes |
| Switching type | The default setting is: C/Q - Pin4: push-pull output, IO-Link Q2 - Pin2: push-pull output | |
| Signal output | 2x push-pull outputs, reverse polarity protected, surge-proof | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Usage category | DC-12 and DC-13 | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Communication interface | IEC 61131-9 / IO-Link V1.1.3 | |
| Product standard | EN 61000-6-2, EN 61000-6-3 | |
| Laser safety | EN 60825-1:2014 |
| Warm up time | 5 min | |
| Measured value output | 1 ms | |
| Average data age | 3 ms (default), 6 ms , 12 ms , 25 ms , 50 ms , 100 ms , adjustable | |
| Absolute accuracy | typ. ± 20 mm (including influence of temperature) | |
| Repeat accuracy | < 6 mm |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 / IP69 / IP69K | ||||||||||
| Connection | 300 mm fixed cable with M12 x 1, 4-pin connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 37 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Switching output 1 | Q1: switching signal high-active , Window mode 6000 ... 9000 mm | |
| Switching output 2 | Q2: switching signal high-active , Window mode 4000 ... 8000 mm |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



