Select Your Country
ICA-4IO-2M4-G20-B22A-P18 Motor Roller System Module
G20 MDR system module with 4 digital inputs/outputs and 2 connections for MDRs
Key Benefits at a Glance
- Connections for 24 V or 48 V DC roller motors
- Inputs for 2- and 3-wire sensors
- Electronic PNP outputs
- Function indicator for motors, inputs and outputs
- Mounting directly in the support profile
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of ICA-4IO-2M4-G20-B22A-P18
| Compatible roller motors | Interroll EC310 Interroll EC5000 24 V AI (20 W / 35 W / 50 W) Interroll EC5000 48 V AI (20 W / 35 W / 50 W) Rulmeca BL3 Itoh Denki PM500XK Itoh Denki PM500XC PULSEROLLER Senergy-IDC MTA MRD50 (A interface, 24 V to 40 W) MTA MRD50 (A interface, 48 V to 44 W) WWL R-*-H + CE23XX Conveline RM50 Mambaroll Built-In Drive Roller 50 UniDrive ONE |
| LED indication | Zone 1: MOT, IO1, IO2, X Zone 2: MOT, IO1, IO2, X L-A, L-B, PWR |
| Auxiliary voltage | UPWR | 18 ... 56 V DC PELV Max. 10 A Current limitation of the supply max. 30 A For UL: Z-type miniature circuit breaker in accordance with UL 1077, max. 20 A, required |
| Operating voltage | UB | 15 ... 30 V DC, PELV Powered from ICE-EP2-G20-4B22A-P17 |
| No-load supply current | I0 | ≤ 40 mA |
| Operating current | IB | max. 3 A |
| Interface type | proprietary system interface |
| Number/Type | 4 Inputs for 3-wire sensors (PNP), DC (Zone 1: IO1, IO2; Zone 2: IO1, IO2) | |
| Supply | from G20 Motor Roller System Module via L-A | |
| Current loading capacity | 200 mA per connection in Zone 1 (IO1, IO2) and Zone 2 (IO1, IO2) , overload and short-circuit protected | |
| Input current | ≤ 5 mA (limited internally) | |
| Switching point | Type 3 according to IEC 61131-2 |
| Number/Type | 4 electronic outputs, PNP (Zone 1:IO1, IO2; Zone 2: IO1, IO2), overload proof and short-circuit proof | |
| Supply | from G20 Motor Roller System Module via L-A | |
| Current | 200 mA per output |
| Number/Type | 2 outputs for DC roller motors (Zone 1: MOT, Zone 2: MOT) | |
| Supply | via UPWR | |
| Current loading capacity | 3.5 A (continuous), 5 A (< 2 s), max. 7.5 A (< 0.3 s) per motor Total current (continuous) max. 7 A per device | |
| Overload protection | Fuse 4 A, I2t = 122.5 A2s per motor | |
| Signal level | Speed: US = 0.3 … 10 V in no-load operation Ri = 5.6 kΩ, RLOAD ≥ 35 kΩ Direction of rotation: Digital output PNP UD low = high resistance UD high ≥ 12 V Ri = 5.6 kΩ, RLOAD ≥ 15 kΩ | |
| Fault level | Motor fault: Digital input NPN 0 (no error) ≥ 125 µA 1 (error) ≤ 25 µA |
| Electromagnetic compatibility | |||||
| |||||
| Degree of protection | EN 60529:2000 | |
| Input | EN 61131-2:2007 | |
| Emitted interference | EN 61000-6-4:2007 | |
| Noise immunity | EN 61000-6-2:2005 |
| UL approval | |||||
| |||||
| UL File Number | E223772 | ||||
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 85 % non-condensing | |
| Climatic conditions | For indoor use only | |
| Altitude | ≤ 5000 m above MSL | |
| Shock and impact resistance | 30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
| Vibration resistance | 0.75 mm / 5 g 5 ... 500 Hz | |
| Pollution degree | 3 |
| Degree of protection | IP67 according to EN 60529 | ||||||||||
| Connection | 24 V/48 V power (PWR): Piercing technology, black or gray flat cable L-A; L-B: M12 round plug connector in accordance with EN 61076-2-101, LF type (4-pin, socket contacts, screw-locking, A-coded) Mating connector: LM type or similar Inputs/outputs (IO), motors (MOT): M8 round plug connector in accordance with EN 61076-2-104 IO: LF type (4-pin, bushing contacts, screw-locking, A-coded) Female connector: LM type or similar MOT: NF type (5-pin, bushing contacts, snap-locking, B-coded) Female connector: NM type or similar | ||||||||||
| Mass | 310 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Mounting | 2 clips with ∅ 8 mm drill hole The module must be secured to a solid, continuous surface using the two lugs | ||||||||||
| Cable length | 1.5 m (L-A, L-B) 0.8 m (Zone 1, Zone 2: IO) 0.4 m (Zone 1, Zone 2: MOT) | ||||||||||
| Note | The flat cable routing is designed for 100 actuation cycles | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


