Select Your Country
NCB40-FP-W-P1 Inductive Sensor
Key Benefits at a Glance
- 40 mm flush









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB40-FP-W-P1
| Switching function | Normally open/closed (NO/NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 40 mm |
| Installation | flush | |
| Output polarity | AC | |
| Assured operating distance | sa | 0 ... 32.4 mm |
| Reduction factor rAl | 0.25 | |
| Reduction factor rCu | 0.23 | |
| Reduction factor r304 | 0.85 | |
| Output type | 2-wire |
| Operating voltage | UB | 20 ... 253 V |
| Switching frequency | f | 0 ... 20 Hz |
| Hysteresis | H | typ. 3 % |
| Short-circuit protection | no | |
| Voltage drop | Ud | ≤ 5 V typ. 4V |
| Momentary current (20 ms, 0.1 Hz) | max. 4000 mA | |
| Operating current | IL | 5 ... 500 mA |
| Off-state current | Ir | 0.3 ... 1 mA typ. 0.7 mA |
| Time delay before availability | tv | ≤ 100 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | screw terminals | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PBT | ||||||||||
| Housing base | PBT | ||||||||||
| Degree of protection | IP68 | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




