Select Your Country
KFA6-ER-Ex1.W.LB Conductive Switch Amplifier
Key Benefits at a Glance
- 1-channel isolated barrier
- 230 V AC supply
- Level sensing input
- Adjustable range 1 kΩ ... 150 kΩ
- Relay contact output
- Fault relay contact output
- Adjustable time delay up to 10 s
- Minimum/maximum control
- Line fault detection (LFD)
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFA6-ER-Ex1.W.LB
| Signal type | Digital Input |
| Connection | terminals 14, 15 | |
| Rated voltage | Ur | 207 ... 253 V AC, 45 ... 65 Hz |
| Rated current | Ir | ≤ 7 mA |
| Power consumption | < 1.2 W |
| Connection side | field side | |
| Connection | terminals 1 (mass), 2 (min), 3 (max) | |
| Control input | min./max. control system: terminals 1, 2, 3 on/off control system: terminals 1, 3 | |
| Response sensitivity | 1 ... 150 kΩ , adjustable via potentiometer |
| Connection side | control side | |
| Connection | terminals 7, 8, 9; 10, 11, 12 | |
| Switching power | max. 192 W , 2000 VA | |
| Output | signal ; relay | |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load | |
| Time constant for signal damping | 0.5 s, 2 s, 5 s, 10 s |
| Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
| Display elements | LEDs | |
| Control elements | DIP switch potentiometer | |
| Configuration | via DIP switches via potentiometer | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Electromagnetic compatibility | NE 21:2006 | |
| Degree of protection | IEC 60529:2001 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals , max. 2.5 mm2 | ||||||||||
| Mass | approx. 150 g | ||||||||||
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| EU-type examination certificate | DMT 00 ATEX E 032 | ||||||||||||||||
| |||||||||||||||||
| Supply | |||||||||||||||||
| |||||||||||||||||
| Output | |||||||||||||||||
| |||||||||||||||||
| Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
| Directive conformity | |||||||||||||||||
| |||||||||||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



