Select Your Country

Go to global website

V1/15B-0,3M-LIHCH-TP-T-V23+20 Y-Splitter Cable

Y-splitter cable M23 plug straight A-coded 12-pin to M12 socket straight 5-pin B-coded / M12 socket 4-pin straight A-coded, PUR cable grey, shielded

Key Benefits at a Glance

  • Halogen-free
  • Degree of protection IP67
  • Contact carrier rotated by 20°
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1/15B-0,3M-LIHCH-TP-T-V23+20

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingB-coded
Connector 2
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 3
Connectionplug
Construction typeM23
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Customizationcontact carrier rotated by 20°
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 2 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Ambient temperature
Connector 1-40 ... 85 °C (-40 ... 185 °F)
Connector 2-40 ... 90 °C (-40 ... 194 °F)
Connector 3-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Connector 1
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 50
Shieldingshield connected to screw connection
Degree of protectionIP67
Connector 2
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling , hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingnone
Degree of protectionIP68 / IP69
Connector 3
Tool installationstraight knurling , hexagon nut SW = 27 mm
Mating cyclesmin. 1000
Shieldingshield connected to screw connection
Degree of protectionIP67 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 100 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL0.3 m
Cable codeLi 9Y 11YM 4 x 0.34
Mass168.1 g
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Contact surfacegold plated (Au)
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 3
Screw connectionDiecast zinc
BodyDiecast zinc
Contact surfacegold plated (Au)
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood
General Notes