Select Your Country

Go to global website

MB80-12GH50-E2-PUR Magnetic Field Sensor

Key Benefits at a Glance

  • high-grade steel housing V4A/316L
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MB80-12GH50-E2-PUR

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn80 mm
Installationflush in non-magnetic metal
Output polarityDC
Assured operating distancesa20 ... 64.8 mm
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 5000 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Switching state indicatorLED, yellow
Standard conformity
StandardsEN 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialStainless steel 1.4404 / AISI 316L
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm - 0.2 mm
Bending radius> 12 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.14 mm2
LengthL2 m ± 100 mm
Mass45 g
Dimensions
Length50 mm
Diameter12 mm
General Notes