Select Your Country

Go to global website

VisuNet RM Shell 6 Upgrade-Package Thin Client FirmwareVisuNet® RM Shell 6

Thin client firmware, VisuNet RM Shell 6 upgrade package for VisuNet remote monitors and box thin clients

Key Benefits at a Glance

  • Upgrade HMI devices from VisuNet RM Shell 6 (based on Windows® 10 IoT Enterprise LTSC 2021) to VisuNet RM Shell 6.3 (based on Windows® 11 IoT Enterprise LTSC 2024)
  • Easy download of new images
  • Contains COA label that licenses the thin client for the new operating system
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VisuNet RM Shell 6 Upgrade-Package

Operating systemBefore upgrade: VisuNet RM Shell 6 (based on Windows 10 LTSC 2021)
After upgrade: VisuNet RM Shell 6 based on Windows® 11 IoT Enterprise LTSC 2024
LicensingA new Windows licence is included in the VisuNet RM Shell 6 (based on Windows® 11 IoT Enterprise LTSC 2024) Upgrade-Package that needs to be purchased.
PRO license key, Emerson DRDC license key, VisuNet CC license key must be renewed.
General Notes