Select Your Country

Go to global website

ACSTND06BC00.1 Mounting Adapter

VESA 75/100 SmartBack for 10" Tab-IND with UK AC adapter

Key Benefits at a Glance

  • Effortless tablet mounting according to the VESA 75 standard
  • Includes an integrated power supply
  • USB-C port for seamless connectivity
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ACSTND06BC00.1

I/O portsUSB-C (For additional accessories, such as external storage. For a wired network connection, you can connect a USB-C-to-Ethernet adapter.)
DC Barrel Jack (Power Input)
InstallationVESA 75 (75 x 75 mm), VESA 100 (100 x 100 mm), M4 thread
Scope of deliveryVESA Smartback 10"
30-W power adapter (UK)
USB-C Extension Cable
SeriesTab-IND®
General Notes