Select Your Country

Go to global website

BF 4,5 Mounting Flange

Mounting flange, 4.5 mm

Key Benefits at a Glance

  • Retainer for all fiber optics with 4.5 mm housing diameter
  • Simple installation and exact setting
  • Large sensing range (max. 3.5 mm)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of BF 4,5

Inside diameter4.5 mm
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
MaterialPBT
Tightening torque, fastening screwsmax. 0.5 Nm
Dimensions
Height10 mm
Width15 mm
Length18 mm
General Notes