Select Your Country

Go to global website

BT34-F25-4 Mounting Kit

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of BT34-F25-4

Shaft diameter≥ 34 mm
Shaft height50 mm
Mounting hole pattern30 x 130 mm
Mass328 g
Dimensions
Height38.5 mm
Diameter40 mm
General Notes