Select Your Country
CJ10-30GK-WS Capacitive Sensor
Key Benefits at a Glance
- 10 mm non-flush
- The switching distance can be set over a wide range with the potentiometer









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of CJ10-30GK-WS
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 10 mm |
| Installation | non-flush | |
| Output polarity | AC | |
| Assured operating distance | sa | 0 ... 7.2 mm |
| Output type | 2-wire |
| Installation conditions | ||||||||||||||
| ||||||||||||||
| Operating voltage | UB | 20 ... 253 V AC 1) | ||||||||||||
| Switching frequency | f | 0 ... 10 Hz | ||||||||||||
| Hysteresis | H | 2 ... 10 % typ. 5 % | ||||||||||||
| Reverse polarity protection | reverse polarity tolerant | |||||||||||||
| Voltage drop at IL | ||||||||||||||
| ||||||||||||||
| Momentary current (20 ms, 0.1 Hz) | 0 ... 1200 mA | |||||||||||||
| Rated insulation voltage | UBIS | 1500 V | ||||||||||||
| Operating current | IL | 5 ... 200 mA | ||||||||||||
| Lowest operating current | Im | 5 mA | ||||||||||||
| Off-state current | Ir | 0.7 ... 1.5 mA typ. | ||||||||||||
| Time delay before availability | tv | ≤ 300 ms | ||||||||||||
| Switching state indicator | LED, yellow | |||||||||||||
| Potentiometer | sensitivity adjustment |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Enclosure Type Rating: Type 1 | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V Safety fuse ≤ 0.8 A (quick-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. | |||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
