Select Your Country
NMB5-18GM55-Z0-C-FE-300MM-V1 Inductive Sensor
Key Benefits at a Glance
- Stainless steel sensing face
- Sensing range 5 mm
- 2-wire DC
- Weld field immune
- Weld slag resistant coating
- Ferrous targets
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NMB5-18GM55-Z0-C-FE-300MM-V1
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 5 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 4.05 mm |
| Actuating element | Ferrous targets | |
| Reduction factor rAl | 0 | |
| Reduction factor rCu | 0 | |
| Reduction factor r304 | 0.6 - 0.8 | |
| Reduction factor rSt37 | 1 | |
| Reduction factor rBrass | 0 | |
| Output type | 2-wire |
| Operating voltage | UB | 6 ... 30 V DC |
| Switching frequency | f | 0 ... 5 Hz |
| Hysteresis | H | 3 ... 15 typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | no | |
| Voltage drop | Ud | ≤ 5.5 V DC |
| Operating current | IL | 2 ... 100 mA |
| Off-state current | Ir | ≤ 800 µA |
| Switching state indicator | LED, red | |
| Mag. Field strength, AC fields | 250 mT | |
| Mag. Field strength, DC fields | 250 mT |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | fixed cable with plug | |||||||||||||||||||
| Housing material | Xylan coated - Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||
| Sensing face | Xylan coated - Stainless steel 1.4305 / AISI 303 | |||||||||||||||||||
| Degree of protection | IP67 / IP68 / IP69K - cordset dependent according to cable specification | |||||||||||||||||||
| Connector | ||||||||||||||||||||
| ||||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Mass | 82 g | |||||||||||||||||||
| Dimensions | ||||||||||||||||||||
| ||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




