Select Your Country

Go to global website

LS610-DA-P/F1/146 Optical Data Coupler

Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version

Key Benefits at a Glance

  • Devices for PROFIBUS
  • Version for low temperature applications
  • Problem-free light beam interruption due to TVT (Telegram Verification Technology)
  • Plug connection for fast mounting
  • Simple programming without opening the device
  • Usable up to detection range 0
  • Line indicator for signal strength

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of LS610-DA-P/F1/146

Effective detection range0 ... 120 m
Threshold detection range140 m
Light typemodulated infrared light
Diameter of the light spot2 m at a distance of 100 m
Opening angle1.1 °
Ambient light limit> 10000 Lux
MTTFd250 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Data flow indicatorLED green: emitter
LED yellow: receiver LED red: faulty telegram
Function indicatoralignment aid: flashing front red LED Signal strength (8 LED: Red, yellow, green) Baudrate, operating mode
Control elementsmembrane keys, 2 keys, can be electrically locked
Operating voltageUB18 ... 30 V DC
No-load supply currentI0200 mA
Data rate93.75; 187.5;(350); 500;1500 kBit/s , adjustable
Operation frequencyF1 = 8.25 MHz
Interface typePROFIBUS, galvanically isolated
Function inputKeylock, internal Pull-up resistor
keypad locked with 0 V
Stability alarm output1 PNP (switches if there is sufficient operating reserve) short-circuit protected, max. 200 mA
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
ApprovalsCE, cULus
Ambient temperature-30 ... 50 °C (-22 ... 122 °F) , For use in dry cold
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP65
Connection4-pin, M12x1 connector, standard (supply) ,
5-pin, M12x1 connector, B-coded (Bus In) ,
5-pin, M12x1 socket, B-coded (Bus Out/Termination)
Material
HousingABS / PC
Optical faceplastic
Mass700 g
Dimensions
Height90 mm
Width170 mm
Length171 mm
General Notes