Select Your Country
NO LONGER FOR SALE
KFD2-SOT2-Ex1.LB Switch Amplifier
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Dry contact or NAMUR inputs
- Passive transistor output, non-polarized
- Passive fault output, non-polarized
- Line fault detection (LFD)
- Reversible mode of operation
- Up to SIL 2 acc. to IEC/EN 61508
Show more



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
Technical data of KFD2-SOT2-Ex1.LB
| Signal type | Digital Input |
| Safety Integrity Level (SIL) | SIL 2 |
| Connection | Power Rail or terminals 14+, 15- | |
| Rated voltage | Ur | 20 ... 30 V DC |
| Ripple | ≤ 10 % | |
| Rated current | Ir | ≤ 50 mA |
| Connection side | field side | |
| Connection | terminals 1+, 2+, 3- | |
| Rated values | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data | |
| Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
| Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA |
| Connection side | control side | |
| Connection | output I: terminals 7, 8 ; output II: terminals 8, 9 | |
| Switching voltage | max. 30 V | |
| Switching current | max. 100 mA , short-circuit protected | |
| Signal level | 1-signal: switching voltage - 2.5 V max. at 10 mA switching current or 3 V max. at 100 mA switching current 0-signal: switched off (off-state current ≤ 10 µA) | |
| Output I | signal, passive electronic output | |
| Output II | signal or fault message; passive transistor output | |
| Collective error message | Power Rail |
| Switching frequency | ≤ 5 kHz |
| Input/Output | reinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms | |
| Input/power supply | reinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms | |
| Output/power supply | basic insulation according to IEC 62103, rated insulation voltage 50 Veff | |
| Output/Output | not available |
| Display elements | LEDs | |
| Control elements | DIP switch | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Galvanic isolation | IEC 62103:2003 | |
| Electromagnetic compatibility | NE 21:2004 | |
| Degree of protection | IEC 60529:2001 | |
| Input | EN 60947-5-6:2000 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Mass | approx. 150 g | ||||||||||
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| EU-type examination certificate | PTB 00 ATEX 2035 | ||||||||||||||||
| |||||||||||||||||
| Supply | |||||||||||||||||
| |||||||||||||||||
| Output | |||||||||||||||||
| |||||||||||||||||
| EU-type examination certificate | DMT 01 ATEX E 133 | ||||||||||||||||
| |||||||||||||||||
| Certificate | TÜV 99 ATEX 1499 X | ||||||||||||||||
| |||||||||||||||||
| Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
| Directive conformity | |||||||||||||||||
| |||||||||||||||||
| FM approval | ||||||||
| ||||||||
| CSA approval | ||||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

