Select Your Country
LVL-B1 Vibration Limit SwitchVibracon
Key Benefits at a Glance
- Limit switch for bulk solids
- Compact device
- No calibration: easy commissioning (plug and play)
- Insensitive to build-up: maintenance-free operation
- No mechanically moving parts: no wear, long operating life
- Sensor material stainless steel: hardly any abrasion even with building materials
- Insensitive to external vibration and flow noises
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of LVL-B1
| Measuring method | A piezoelectric drive excites the vibrating rod of the device to its resonance frequency. If medium covers the vibrating rod, the rod's vibrating amplitude changes (the vibration is damped). The electronics of the device compare the actual amplitude with a target value and indicates whether the vibrating rod is vibrating freely or whether it is covered by medium. | |
| Equipment architecture | The measuring system consists of: - the device with electronic insert - a supply point - the connected control systems, switching units, signalling systems (e. g. lamps, horns, PCS, PLC, etc.) | |
| Construction type | compact device | |
| Operating mode | MAX = maximum safety: The device switches if the probe is covered or if the supply voltage is disconnected in a safety-oriented manner (signal on alarm). example application: overspill protection MIN = minimum safety: The device switches if the probe is uncovered or if the supply voltage is disconnected in a safetyoriented manner (signal on alarm). example application: dry-running protection | |
| Series | Vibracon LVL-B1 |
| Rated voltage | Ur | electronic insert FEM22 (E5): 10 ... 45 V DC electronic insert FEM24 (WA): 19 ... 253 V AC, 50/60 Hz or 19 ... 55 V DC |
| Ripple | electronic insert FEM22 (E5): max. 5 V, 0 ... 400 Hz | |
| Current consumption | electronic insert FEM22 (E5): max. 18 mA | |
| Power consumption | electronic insert FEM22 (E5): max. 0.81 W electronic insert FEM 24 (WA): max. 1.3 W | |
| Reverse polarity protection | separation voltage 2.2 kV |
| Surge protection | electronic insert FEM22 (E5) : overvoltage category III |
| Input signal | probe covered - small amplitude probe not covered - large amplitude | |
| Measured variable | level (according to the mounting location and the overall length) | |
| Measuring range | The measuring range depends on the mounting location of the device |
| Load | electronic insert FEM22 (E5): - load switched via transistor and separate PNP connection - load current: max. 45 V (cyclical overload and short-circuit protection), continuous max. 350 mA - residual current: < 100 µA (for blocked transistor) - capacitive load: max. 0.5 µF for 45 V, max. 1.0 µF for 24 V - residual voltage: < 3 V (for transistor switched through) electronic insert FEM24 (WA): - loads switched via 2 floating change-over contacts - version AC: I max. 6 A, U max. 253 V; P max. 1500 VA, cos φ = 1, P max. 750 VA, cos φ > 0.7 - version DC: I max. 6 A to 30 V, I max. 0.2 A to 125 V - the following applies when connecting a functional extra-low voltage circuit with double insulation as per IEC 1010: sum of voltages of relay output and power supply max. 300 V | |
| Switch-on delay | ton | correct switching after max. 3 s |
| Output signal | digital | |
| Signal on alarm | electronic insert FEM22 (E5): output signal on power failure or in the event of device failure - < 100 µA electronic insert FEM24 (WA): output signal in event of power failure - relay de-energised |
| Input/power supply | electronic insert FEM22 (E5) | |
| Input/Other circuits | electronic insert FEM24 (WA) |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Electromagnetic compatibility | NE 21 | |
| Degree of protection | IEC 60529:2001 | |
| Vibration resistance | EN 60068-2-27 | |
| Climate class | EN 60068, part 2-38, fig. 2a |
| Measuring frequency | 700 ... 800 Hz | |
| Switching time | when covering the sensor approx. 0.5 s, when uncovering the sensor approx. 1.0 s |
| Installation conditions | ||||||||||||||||||||
| ||||||||||||||||||||
| Process conditions | ||||||||||||||||||||
| ||||||||||||||||||||
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Degree of protection | IP66 / IP67, NEMA 4X | |
| Connection | gland M20 thread G1/2, NPT1/2 | |
| Material | F16 housing: PTB-FR, cover with transparent glass made of PA12, EPDM cover seal F18 housing: aluminum EN-AC-AlSi10Mg, plastic coated cover seal: EPDM process connections, sensor: stainless steel 1.4435/316L | |
| Mass | device with F16 housing, electronic insert FEM24 (WA) and R1 thread: approx. 1.0 kg | |
| Dimensions | max. ∅85 mm (3.3 inch), length 372 mm (14.6 inch) | |
| Process connection | thread R1, R1-1/2 acc. to DIN 2999 thread 1-1/4 - 11-1/2 NPT, 1-1/2 - 11-1/2 NPT acc. to ANSI B 1.20.1 |
| EU-type examination certificate | see instruction manuals |
| IECEx approval | see instruction manuals |
| Supplementary documentation | technical information (TI) manuals, brief instructions (BA, KA) instruction manuals | |
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

