Select Your Country
NO LONGER FOR SALE
KFA6-SR2-Ex1.W Switch Amplifier
Key Benefits at a Glance
- 1-channel isolated barrier
- 230 V AC supply
- Dry contact or NAMUR inputs
- Relay contact output
- Line fault detection (LFD)
- Reversible mode of operation
- Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511
Show more



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
- SL
Technical data of KFA6-SR2-Ex1.W
| Signal type | Digital Input |
| Safety Integrity Level (SIL) | SIL 2 |
| Connection | terminals 14, 15 | |
| Rated voltage | Ur | 207 ... 253 V AC, 45 ... 65 Hz |
| Power dissipation | 1 W | |
| Power consumption | max. 1 W |
| Connection side | field side | |
| Connection | terminals 1+, 2+, 3- | |
| Rated values | acc. to EN 60947-5-6 (NAMUR) | |
| Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
| Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA | |
| Pulse/Pause ratio | min. 20 ms / min. 20 ms |
| Connection side | control side | |
| Connection | terminals 7, 8, 9 | |
| Output | signal ; relay | |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load | |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
| Mechanical life | 107 switching cycles |
| Switching frequency | < 10 Hz |
| Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
| Display elements | LEDs | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Electromagnetic compatibility | NE 21:2006 | |
| Degree of protection | IEC 60529:2001 | |
| Input | EN 60947-5-6:2000 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Mass | approx. 150 g | ||||||||||
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| EU-type examination certificate | PTB 00 ATEX 2081 | ||||||||||||||||
| |||||||||||||||||
| Supply | |||||||||||||||||
| |||||||||||||||||
| Output | |||||||||||||||||
| |||||||||||||||||
| Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
| Directive conformity | |||||||||||||||||
| |||||||||||||||||
| FM approval | ||||||||
| ||||||||
| UL approval | ||||||||
| ||||||||
| CSA approval | ||||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

