Select Your Country

Go to global website

FEF-PLT1-L5 Plastic Fiber Optic

Plastic fiber optic - thru-beam

Key Benefits at a Glance

  • High detection ranges achievable
  • Thread M8
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN

Technical data of FEF-PLT1-L5

Fiber optic lengthl5000 mm , adjustable
Fiber optic diameterd2.2 mm
Adapter form00
End piecethread
Bending radiusmin. 25 mm
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Material
Optical faceplastic
SheathingBlack polyethylene
Coreplastic
Scope of deliveryFiber optic cables packaged in pairs
Device seriesSU18/35 ; SU18 ; SU19 ; SU17.1; ML17-LL; MHP-FR
General Notes