Select Your Country
NBN25-30GM50-UO Inductive Sensor
Key Benefits at a Glance
- 25 mm non-flush
- Cylindrical
- 2-wire AC/DC









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN25-30GM50-UO
| Switching function | Normally closed (NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 25 mm |
| Installation | non-flush | |
| Output polarity | AC/DC | |
| Reduction factor rAl | 0.47 | |
| Reduction factor rCu | 0.44 | |
| Reduction factor r304 | 0.77 | |
| Output type | 3-wire |
| Switching frequency | f | 30 Hz |
| Hysteresis | H | 3 ... 15 % typ. 5 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | yes | |
| Voltage drop | Ud | ≤ 8 V |
| Rated operating current | Ie | 4 ... 500 mA AC/DC |
| Off-state current | Ir | ≤ 0.8 mA |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| Rated operating voltage | Ue | 20 ... 250 V AC/DC |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 | |
| CSA approval | cCSAus Listed, General Purpose | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | brass, nickel-plated | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 221 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




