Select Your Country
NMB2-12GM65-E0-FE-V1 Inductive Sensor
Key Benefits at a Glance
- Stainless steel sensing face
- Sensing range 2 mm
- 3-wire DC
- Ferrous targets












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NMB2-12GM65-E0-FE-V1
| Switching function | Normally open (NO) | |
| Output type | NPN | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Actuating element | Ferrous targets | |
| Reduction factor rAl | 0 | |
| Reduction factor rCu | 0 | |
| Reduction factor r304 | 0.6 - 0.8 | |
| Reduction factor r316Ti | 0.1 | |
| Reduction factor rSt37 | 1 | |
| Reduction factor rBrass | 0 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 100 Hz |
| Hysteresis | H | 3 ... 15 typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V DC |
| Operating current | IL | ≤ 200 mA For a temperature range above 50°C, the permissible operating current IL ≤ 150 mA |
| Current consumption | < 14 mA | |
| Off-state current | Ir | ≤ 10 µA |
| MTTFd | 990 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | 4-way dual LED Green: power Yellow: output |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | Stainless steel 1.4305 / AISI 303 | |||||||
| Degree of protection | IP67 / IP68 / IP69K - cordset dependent according to cable specification | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




