Select Your Country
NO LONGER FOR SALE
VB34-2500-B12 Barcode scanner
Barcode scanner with Ethernet interface
Key Benefits at a Glance
- Optimized for the requirements of the automobile industry
- Dynamic focusing system
- Fast Lonworks interface for master/slave configurations
- Display and keypad for parameter settings









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of VB34-2500-B12
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated visible red light | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Scan rate | 600 ... 1200 s-1 , programmable | ||||||||||||||||||||||
| Read distance | 500 ... 2500 mm | ||||||||||||||||||||||
| Resolution | max: 0.2 mm ( 8 mils ) | ||||||||||||||||||||||
| Operation indicator | LED green: Power on , LED yellow: Trigger phase active (PHASE ON) | |
| Data flow indicator | LED green flashing: Data transfer carried out (TX-DATA) | |
| Control elements | Keypad (3 membrane keys) for parameter settings on the LCD display | |
| Parameterization indicator | LC display |
| Operating voltage | UB | 15 ... 30 V DC |
| Power consumption | P0 | max. 20 W |
| Interface type | serial , RS-232 and RS-485 up to 115.2 kBit/s , Ethernet |
| Input type | 3 digital inputs and external trigger |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 50 mA | |
| Voltage drop | Ud | 0.3 V at load current ≤ 10 mA |
| Directive conformity | EMC Directive 2004/108/EC | |||||||||||||
| Standard conformity | ||||||||||||||
| ||||||||||||||
| Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
| Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
| Relative humidity | 90 % , non-condensing | |
| Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis | |
| Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
| Degree of protection | IP64 | ||||||||||
| Connection | Interface (primary, secondary) : 26-pin Sub-D connector , Lonworks: 9-pin Sub-D socket Ethernet : RJ-45 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 1500 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
