Select Your Country
RLK28-55-Z-2466/31/115d Retroreflective Sensor
Retroreflective sensor with polarization filter
Key Benefits at a Glance
- Ultra bright LEDs for power on, weak signal indication and switching state
- Programmable time function GAN, GAB, IAB, as well as GAN-GAB and GAN-IAB as double function
- Not sensitive to ambient light, even with switched energy saving lamps
- Protection class II






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
Technical data of RLK28-55-Z-2466/31/115d
| Effective detection range | 0 ... 17 m | |
| Reflector distance | 0.05 ... 17 m | |
| Threshold detection range | 21 m | |
| Reference target | H85-2 reflector | |
| Light source | LED | |
| Light type | modulated visible red light , 660 nm | |
| Polarization filter | yes | |
| Diameter of the light spot | approx. 290 mm at a distance of 17 m | |
| Opening angle | emitter 1.2° receiver 2° | |
| Ambient light limit | 80000 Lux |
| MTTFd | 600 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green | |
| Function indicator | 2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted | |
| Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch |
| Operating voltage | UB | 12 ... 240 V AC/DC |
| Power consumption | P0 | ≤ 3.5 VA |
| Switching type | light/dark on, switchable (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.) | |
| Signal output | Relay, 1 alternator | |
| Switching voltage | max. 250 V AC/DC | |
| Switching current | max. 2 A | |
| Switching power | DC: max. 50 W AC: max. 500 VA | |
| Switching frequency | f | 25 Hz |
| Response time | 20 ms | |
| Timer function | ON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-one shot (GAN-IAB), ON delay-OFF delay (GAN-GAB), programmable adjustment interval 0.1 ... 10 s |
| Product standard | EN 60947-5-2 |
| Protection class | II, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit insulated from control circuit in accordance with IEC 61140. Caution! The protection class 2 is only valid when the terminal compartment is closed. |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Storage temperature | -40 ... 60 °C (-40 ... 140 °F) |
| Degree of protection | IP64 | ||||||||||
| Connection | 7-pin surface-mounted connector, up to 250 VAC (without cable socket) | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 180 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

