Select Your Country

Go to global website

REF-VDM01 Reflector

Reflector for distance measurement devices

Key Benefits at a Glance

  • Reflector with measuring range up to 300 m
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-VDM01

Construction typerectangular
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
MaterialReflective tape, PMMA reflectors plastic base
Dimensions
Height25 mm
Width500 mm
Length500 mm
Mountingmounting holes
SeriesVDM100
General Notes