Select Your Country

Go to global website

NBB5-18GM50-E0-C-V1 Inductive Sensor

Key Benefits at a Glance

  • 5 mm flush
  • Weld Immune
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB5-18GM50-E0-C-V1

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 4.05 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.6
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 800 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Constant magnetic fieldB150 mT
Alternating magnetic fieldB150 mT
Switching state indicatorMultihole-LED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialBrass, PTFE coated
Sensing facePPS
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length50 mm
Diameter18 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.