Select Your Country
NO LONGER FOR SALE
KFD0-RSH-1-Y2 Relay Module
Key Benefits at a Glance
- 1-channel signal conditioner
- 24 V DC supply (loop powered)
- Logic input 20 V DC ... 30 V DC, non-polarized
- Fail-safe relay contact output
- Test pulse immunity
- Up to SIL 3 acc. to IEC/EN 61508
Show more



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFD0-RSH-1-Y2
| Signal type | Digital Output |
| Safety Integrity Level (SIL) | SIL 3 |
| Rated voltage | Ur | 0-signal: 0 ... 5 V DC , loop powered 1-signal: 16 ... 30 V DC , loop powered |
| Power dissipation | < 1.5 W | |
| Power consumption | < 1.5 W |
| Connection side | control side | |
| Connection | terminals 7, 8 | |
| Pulse/Pause ratio | min. 35 ms / min. 35 ms | |
| Pulse/Pause ratio test pulse | < 10 % | |
| Test pulse length | max. 2 ms | |
| Signal level | 0-signal: 0 ... 5 V DC 1-signal: 20 ... 30 V | |
| Rated current | Ir | approx. 58 mA |
| Connection side | field side | |
| Connection | terminals 2, 3 | |
| Contact loading | 230 V AC/2 A/cos φ 0.7; 40 V DC/2 A resistive load | |
| Minimum switch current | 2 mA / 24 V DC | |
| Energized/De-energized delay | 5 ... 15 ms / 5 ... 10 ms | |
| Mechanical life | 5 x 106 switching cycles | |
| Electrical life | 2 x 105 switching cycles , at maximum load | |
| Fuse rating | 2.5 A recommended maximum utilization of the fuse: 80 % |
| Switching frequency | < 10 Hz |
| Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
| Display elements | LED | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Electromagnetic compatibility | NE 21:2006 | |
| Degree of protection | IEC 60529:2001 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Mass | approx. 100 g | ||||||||||
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.



