Select Your Country
NCB50-FP-A2-P4-V1 Inductive Sensor
Key Benefits at a Glance
- 50 mm flush
- 4-wire DC
- Surface mount
- M12 plug connection
- Particularly suitable for flush installation in floor conveyor systems
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB50-FP-A2-P4-V1
| Switching function | complementary | |
| Output type | PNP | |
| Rated operating distance | sn | 50 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 40.5 mm |
| Reduction factor rAl | 0.38 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.83 | |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 60 V DC |
| Switching frequency | f | 0 ... 80 Hz |
| Hysteresis | H | typ. 3 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 3 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | 0 ... 0.5 mA |
| No-load supply current | I0 | ≤ 20 mA |
| Time delay before availability | tv | ≤ 300 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| MTTFd | 680 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 200 mA | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Housing material | PBT/metal | ||||||||||
| Sensing face | PBT | ||||||||||
| Housing base | metal | ||||||||||
| Degree of protection | IP68 | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




