Select Your Country
HiC2821 Switch Amplifier
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Dry contact or NAMUR input
- Usable as signal splitter (1 input and 2 outputs)
- 2 relay contact outputs
- Fault relay contact output
- Line fault detection (LFD)
- Reversible mode of operation
- Up to SIL 2 acc. to IEC/EN 61508
Show more
Preferred Type











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of HiC2821
| Signal type | Digital Input |
| Safety Integrity Level (SIL) | SIL 2 |
| Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
| Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
| Ripple | ≤ 10 % | |
| Rated current | Ir | ≤ 30 mA |
| Power dissipation | ≤ 500 mW | |
| Power consumption | ≤ 500 mW |
| Connection side | field side | |
| Connection | SL2: 5a(+), 5b(-) | |
| Rated values | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data | |
| Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA | |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
| Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.7 mA | |
| Pulse/Pause ratio | min. 20 ms / min. 20 ms |
| Connection side | control side | |
| Connection | SL1: 8a, 7a; 10a, 9a | |
| Output I | signal ; relay | |
| Output II | signal or fault message ; relay | |
| Contact loading | 50 V DC / 0.5 A | |
| Minimum switch current | 2 mA / 24 V DC | |
| Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms | |
| Mechanical life | 107 switching cycles |
| Connection | SL1: 6b | |
| Output type | open collector transistor (internal fault bus) |
| Switching frequency | ≤ 10 Hz |
| Output/power supply | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC | |
| Output/Output | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC |
| Display elements | LEDs | |
| Control elements | DIP switch | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Galvanic isolation | EN 50178:1997 | |
| Electromagnetic compatibility | EN IEC 61326-3-2:2018 , NE 21:2012 For further information see system description. | |
| Degree of protection | IEC 60529:2001 | |
| Input | EN 60947-5-6:2000 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Mass | approx. 100 g | ||||||||||
| Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
| Mounting | on termination board | ||||||||||
| Coding | pin 1 and 2 trimmed For further information see system description. | ||||||||||
| EU-type examination certificate | BASEEFA 06 ATEX 0093 X | ||||||||||||||||
| |||||||||||||||||
| Supply | |||||||||||||||||
| |||||||||||||||||
| Output | |||||||||||||||||
| |||||||||||||||||
| Certificate | PF 08 CERT 1047 X | ||||||||||||||||
| |||||||||||||||||
| Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
| Directive conformity | |||||||||||||||||
| |||||||||||||||||
| FM approval | ||||||||
| ||||||||
| UL approval | E106378 | |||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
