Select Your Country

Go to global website

ODZ-MAH-SUPPLY Power Plug

Power supply

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ODZ-MAH-SUPPLY

Input voltage100 V AC ... 240 V AC
50 ... 60 Hz
Input current0.5 A
Output rated operating current1500 mA , short-circuit protected
Output voltage5 V DC / 5 %
Directive conformity
EMC Directive 89/336/EECEN 60950
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-10 ... 80 °C (14 ... 176 °F)
Degree of protectionIP20
ConnectionSupply voltage: 5.5 mm hollow connector
power plug
Massapprox. 135 g
Dimensions72 mm x 52 mm x 35 mm
General Notes