Select Your Country

Go to global website

PCV80-F200-R4-V19 Optical Read Head

Read head for incident light positioning system

Key Benefits at a Glance

  • RS-485 interface
  • Non-contact positioning on Data Matrix code tape
  • Travel ranges up to 10 km, in X and Y direction
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of PCV80-F200-R4-V19

Passage speedv≤ 12.5 m/s
Measuring lengthmax. 10000 m
Light typeIntegrated LED lightning (red)
Scan rate40 s-1
Read distance80 mm
Depth of focus± 15 mm
Reading field40 mm x 25 mm
Ambient light limit100000 Lux
Resolution± 0.1 mm  
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
MTTFd99 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED indication7 LEDs (communication, alignment aid, status information)
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP03 W
Interface typeRS-485 - Interface
Data output codebinary code
Transfer rate38400 ... 230400 Bit/s
TerminationSwitchable terminal resistor
Query cycle time≥ 10 ms
Input type1 to 3 functional inputs , programmable
Output type1 to 3 switch outputs , PNP , programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Photobiological safetyexempt group according to EN 62471:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
CE conformityCE
UKCA conformityUKCA
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (non-condensing; prevent icing on the lens!)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humidity90 % , non-condensing
Connection type8-pin, M12 x 1 connector
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm
X resolution (protocol)1 mm
Y resolution (protocol)1 mm
Code tape orientation0 °
Address0
Baud rate115200 Bd
Bus terminationON
"No Position" X value0
"No Position" Y value0
"No Position" speed value127
Overspeed threshold (protocol)12.5 m/s
X value in case of errorError number
Y value in case of errorError number
Speed value in case of errorError number
Code tape widthdual-row
X positon offset0 mm
Function input/outputinactive
General Notes