Select Your Country

Go to global website

NMB3-8GM35-E2-C-150MM-V1 Inductive Sensor

Key Benefits at a Glance

  • 3 mm flush
  • Stainless steel sensing face
  • Increased operating distance
  • Weld Immune
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB3-8GM35-E2-C-150MM-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn3 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.7
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 5 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 10 µA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, red
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields250 mT
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Connection typeCable connector M12 x 1 , TPE cable Sheath: 150 mm
Housing materialXylan coated - Stainless steel 1.4305 / AISI 303
Sensing faceXylan coated - Stainless steel 1.4305 / AISI 303
Degree of protectionIP67
Cable
Cable diameter3 mm ± 0.25 mm
Dimensions
Length35 mm
Diameter8 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.