Select Your Country
KFD2-VR2-Ex1.500M Voltage Repeater
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Voltage input 0 mV ... ± 500 mV
- Voltage output 0 mV ... ± 500 mV
- Selectable up/downscale sensor breakage detection
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFD2-VR2-Ex1.500M
| Signal type | Analog input |
| Connection | Power Rail or terminals 14+, 15- | |
| Rated voltage | Ur | 19 ... 30 V DC |
| Ripple | within the supply tolerance | |
| Rated current | Ir | ≤ 11 mA |
| Power dissipation/power consumption | 0.3 W max. |
| Connection side | field side | |
| Connection | terminals 4+, 5- | |
| Input resistance | min. 20 MΩ | |
| Transmission range | -500 ... 500 mV | |
| Offset voltage/current | ≤ 5 µV / ≤ 5 nA | |
| Line fault detection | 1.3 µA |
| Connection side | control side | |
| Connection | terminals 7+, 8- | |
| Voltage | -500 ... 500 mV | |
| Load | Accuracy figures for infinite load impedance. Additional 0.03 % of span for a load resistance of 10 kΩ | |
| Fault signal | sensor breakage: > +500 mV (upscale), < -500 mV (downscale) | |
| Output resistance | max. 3 Ω |
| Cut-off frequency | 350 Hz (-3 dB) | |||||||
| Deviation | ||||||||
| ||||||||
| Absolute | < 0.25 K at 30 V voltage supply | |||||||
| Rise time | ≤ 1 ms | |||||||
| Output/power supply | functional insulation, rated insulation voltage 50 V AC |
| Display elements | LED | |
| Control elements | DIP switch | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21:2006 | |
| Degree of protection | IEC 60529:2001 | |
| Protection against electrical shock | UL 61010-1 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals | ||||||||||
| Mass | approx. 125 g | ||||||||||
| Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| EU-type examination certificate | BASEEFA 06 ATEX 0040 | |||||||||||||
| ||||||||||||||
| Supply | ||||||||||||||
| ||||||||||||||
| Certificate | BASEEFA 09 ATEX 0219X | |||||||||||||
| ||||||||||||||
| Galvanic isolation | ||||||||||||||
| ||||||||||||||
| Directive conformity | ||||||||||||||
| ||||||||||||||
| UL approval | E106378 | |||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

