Select Your Country
DSM58 Absolute Rotary Encoder
Multiturn absolute rotary encoder
Key Benefits at a Glance
- Industrial standard housing ∅58 mm
- 30 Bit multiturn
- Galvanically isolated DeviceNet interface
- Recessed hollow shaft






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of DSM58
| Detection type | photoelectric sampling | |
| Device type | Multiturn absolute rotary encoder |
| Operating voltage | UB | 10 ... 30 V DC |
| No-load supply current | I0 | max. 230 mA at 10 V DC max. 100 mA at 24 V DC |
| Time delay before availability | tv | < 250 ms |
| Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
| Output code | binary code | |
| Code course (counting direction) | cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
| Interface type | DeviceNet | ||||||||||
| Resolution | |||||||||||
| |||||||||||
| Transfer rate | max. 0.5 MBit/s | ||||||||||
| Terminal compartment | in removable housing cover |
| Degree of protection | DIN EN 60529, IP65 IP66 (with shaft seal) | |
| Climatic testing | DIN EN 60068-2-30 , no moisture condensation | |
| Emitted interference | DIN EN 61000-6-4 | |
| Noise immunity | DIN EN 61000-6-2 | |
| Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
| Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 2000 Hz |
| UL approval | cULus Listed, General Purpose, Class 2 Power Source |
| Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Material | |||||||||||
| |||||||||||
| Mass | approx. 600 g (combination 1) approx. 1200 g (combination 2) | ||||||||||
| Rotational speed | max. 12000 min -1 | ||||||||||
| Moment of inertia | 30 gcm2 | ||||||||||
| Starting torque | ≤ 3 Ncm (version without shaft seal) | ||||||||||
| Tightening torque, fastening screws | max. 1.8 Nm | ||||||||||
| Shaft load | |||||||||||
| |||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.



