Select Your Country
NO LONGER FOR SALE
UC2000-30GM-IUR2-V15-B587 Ultrasonic sensor
Single head system
Key Benefits at a Glance
- High chemical resistance
- Analog current and voltage output
- PTFE coated transducer
- Temperature compensation
- PTFE mounting adapter included
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UC2000-30GM-IUR2-V15-B587
| Sensing range | 80 ... 1500 mm | |
| Adjustment range | 120 ... 1500 mm | |
| Dead band | 0 ... 80 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 180 kHz | |
| Response delay | 65 ms minimum 195 ms factory setting |
| LED green | solid: Power-on flashing: Standby mode or program function object detected | |
| LED yellow 1 | solid: object in evaluation range flashing: program function | |
| LED yellow 2 | solid: object in detection range flashing: program function | |
| LED red | solid: temperature/program plug not connected flashing: fault or program function object not detected | |
| Temperature/teach-in connector | Temperature compensation , Evaluation range programming , output function setting |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| Power consumption | P0 | ≤ 900 mW |
| Interface type | RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit |
| Synchronization | bi-directional 0 level -UB...+1 V 1 level: +4 V...+UB input impedance: > 12 KOhm synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms | |||||||
| Synchronization frequency | ||||||||
| ||||||||
| Output type | 1 current output 4 ... 20 mA 1 voltage output 2 ... 10 V | |
| Switch-on delay | ton | < 150 ms |
| Resolution | evaluation range [mm]/4000, but ≥ 0.35 mm | |
| Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
| Repeat accuracy | ≤ 0.1 % of full-scale value | |
| Load impedance | current output: ≤ 500 Ohm voltage output: ≥ 1000 Ohm | |
| Temperature influence | ≤ 2 % from full-scale value (with temperature compensation) ≤ 0.2 %/K (without temperature compensation) |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, General Purpose | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug M12 x 1 , 5-pin | |||||||
| Degree of protection | IP65 | |||||||
| Material | ||||||||
| ||||||||
| Mass | 170 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


