Select Your Country

Go to global website

OMH-SLCT-05 Mounting Aid

Mounting bracket including adjustment

Key Benefits at a Glance

  • Mounting bracket
  • Large swivel range -7° ... +110°
  • Sturdy construction
  • Simple and fast mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-SLCT-05

Setting angle-7 ... 110 °
MaterialAluminum
Massapprox. 87 g
Dimensions
Height36 mm
Width25.1 mm
Length72.5 mm
Scope of deliveryMounting bracket ; 1 Slotted plate ; 4 T-slides ; Screw kit
Safety SeriesSLCT
SLCS
General Notes