Select Your Country
NBB2-12GM60-E2-T Inductive Sensor
Key Benefits at a Glance
- 2 mm flush
- Extended operating voltage range
- Extended temperature range









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB2-12GM60-E2-T
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 12 mm x 12 mm x 1 mm | |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.2 | |
| Reduction factor r304 | 0.7 | |
| Reduction factor rBrass | 0.4 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 65 V |
| Switching frequency | f | 0 ... 1200 Hz |
| Hysteresis | H | 0.02 ... 0.44 mm |
| Reverse polarity protection | yes | |
| Short-circuit protection | yes | |
| Overload resistance | yes | |
| Wire breakage protection | yes | |
| Inductive overvoltage protection | yes | |
| Surge suppression | yes | |
| Ripple | 10 % | |
| Voltage drop | Ud | ≤ 2.5 V |
| Repeat accuracy | R | 0.1 mm |
| Operating current | IL | 0 ... 300 mA |
| Off-state current | Ir | 0.01 mA |
| No-load supply current | I0 | ≤ 10 mA |
| Time delay before availability | tv | ≤ 40 ms |
| Switching state indicator | Multihole-LED, yellow |
| MTTFd | 1510 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Circuitry: Class 2 Power Source Supply/Switching Voltage: 60 V DC Output Switching Current: 300 mA |
| Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
| Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | brass, nickel-plated | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 87 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




